{hansa_flex/pneumatics/12_9_service_units/12_9_9/12_9_9_1/k_wteh_serie_one_o_drs_asmtab.prj},{NB=K-07251380},{DES=K-07251380},{D=15},{ARTNR=533.302},{ANS=3/8},{DUR=3300},{A=165,5},{B=144},{C=35},{VERSVIS=ONE non-electric},{AIVIS=3/8},{DFVIS=20},{CFSVIS=NO},{CDVIS=automatic (RA)},{PRVIS=0.5-8},{VVIS=V3V manual and soft start valve},{VX1='0','None','1','V3V manual','2','V3V manual with padlock','3','V3V manual and soft start valve','4', 'V3V manual with padlock and soft start valve'}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.